IESNA:LM-63-2002
[TEST]P946443
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2A-830-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 80 CRI, 3000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]6711
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
1046.8 982.8 927.3 861.6 795.9 755.2 740.8 742.9 755.2 770.9
844.2 1071.8 1441.4 1811.8 2186.4 2473.3 2726.8 2925.9 3129.8 3260.7
3270.5 3108.2 2383 2076.2 1727.4 1173.9 727.2 574.7 386.1 203.4
101.7 77.1 49.2 28.8 11.4 0 0
1046.8 991.7 936.2 870.9 804.4 763.3 748 746.7 757.3 771.7
828.1 1025.6 1380.8 1796.9 2156.3 2455.1 2718.3 2945.9 3136.6 3287.9
3321.8 3187.9 2487.3 2128.8 1796.5 1248.9 774.3 596.3 399.2 213.6
118.7 93.2 63.6 41.5 27.1 6.4 0
1046.8 990.4 938.3 876.4 811.6 771.3 754.4 751 757.8 770.9
807.8 952.7 1257 1654.1 2039.3 2382.6 2693.7 2959.8 3192.9 3387
3458.2 3399.3 3177.7 2498.3 2095.3 1546 970.1 698.4 508.1 297.1
200 165.3 144.5 120.4 82.6 14.4 0
1046.8 996.4 946.4 892.5 834.5 791.2 772.2 764.5 767.1 777.3
795.5 870.9 1072.6 1399 1787.2 2175 2556.8 2921.7 3248 3484.1
3627.3 3646.8 3540.9 3356.9 3056 2539 2073.2 1591.8 1067.1 494.2
250.9 165.3 125 82.6 32.6 0 0
1046.8 998.5 956.5 911.2 864.1 828.1 806.5 798 796.8 804.8
818.4 846.3 936.2 1138.3 1449.8 1819.4 2232.6 2658.5 3081.5 3437
3696 3835.8 3841.4 3739.2 3600.6 3411.2 3146.3 2689.9 2001.2 1208.7
516.2 179.7 75 42 16.5 1.3 0
1046.8 1007 969.7 938.3 904.4 877.3 862.4 855.7 854.8 861.2
873.5 891.3 928.6 1011.6 1180.7 1441.8 1783.4 2173.3 2581 2985.3
3370.1 3696 3943.1 4042.7 4052.4 4047.7 4052.8 3938.4 3410.3 2424.2
1351.9 455.2 115.7 42.8 10.6 0.8 0
1046.8 1015.4 987 966.7 950.6 940 937.9 941.7 949.3 959.5
974.7 995.9 1023.5 1069.3 1145.5 1276.1 1479.1 1752 2059.7 2390.3
2749.6 3121.3 3483.2 3810.4 4099.5 4336.4 4584.3 4831.8 4827.1 4068.9
2526.7 1070.1 278.9 78.8 23.7 1.7 0
1046.8 1026.9 1009.9 1000.2 998.9 1004.8 1017.1 1038.3 1058.7 1083.2
1116.3 1149.8 1183.3 1228.6 1287.9 1379.9 1522.3 1722.3 1956.7 2233.4
2548.8 2864.1 3192.5 3505.3 3908.7 4324.1 4828.4 5302.6 5540.8 5256
4144 2260.1 633.2 134.8 28.8 2.1 0
1046.8 1039.6 1033.7 1039.6 1051.9 1072.2 1098.1 1128.6 1157.4 1189.6
1224.8 1260.4 1298.1 1348.1 1413.8 1509.2 1641.4 1825.7 2055 2320.7
2641.6 2983.2 3363.7 3777.8 4226.6 4725.4 5251.8 5747.2 6002.3 5748.5
4524.5 2084.7 442.9 114.9 23.7 2.1 0
1046.8 1039.2 1037.5 1045.1 1059.9 1083.7 1113.3 1142.2 1175.6 1206.6
1241.3 1275.2 1314.2 1360.8 1428.2 1525.3 1660.5 1845.2 2079.2 2366.1
2691.6 3048.4 3437.5 3869.3 4329.6 4836 5364.1 5836.2 6046.8 5681.5
4265.2 1735.9 336.9 89.4 17.8 1.7 0
1046.8 1047.6 1054.4 1077.7 1106.1 1144.7 1191.3 1237.9 1284.1 1330.7
1376.1 1424.8 1477 1547.3 1649.9 1781.2 1942.3 2147.4 2393.2 2668.7
2962.8 3267.9 3597.7 3909.2 4194.8 4436.8 4624.1 4681.3 4472.8 3823.1
2453 720 131 40.3 10.2 3.4 0
1046.8 1051.5 1064.2 1089.6 1126 1171.8 1222.2 1275.2 1327.4 1374.8
1421 1465.9 1513.8 1572.3 1642.2 1737.2 1863.5 2017.3 2189.8 2368.2
2548.8 2730.6 2906.9 3046.3 3119.2 3120 3053.5 2902.6 2592.4 2153.3
1397.3 469.2 104.7 34.3 13.1 5.1 0
1046.8 1052.3 1068 1093.4 1131.1 1173.9 1219.3 1262.9 1299.8 1327.8
1343.9 1354.1 1357.4 1362.5 1372.7 1389.2 1433.3 1527 1645.6 1761.8
1837.6 1872.4 1865.6 1771.1 1563.4 1288.8 984.1 645 375.5 202.6
108.5 47.9 19.9 8.1 3 0.4 0
1046.8 1054.8 1064.2 1082 1095.1 1102.3 1103.2 1086.2 1055.3 1002.3
927.7 834.5 728.5 621.7 518.7 422.5 336.5 278.4 258.1 255.6
258.1 256.4 230.5 182.7 130.5 87.3 58.1 44.1 36.4 29.7
22.9 14.4 5.9 2.5 0.8 0 0
1046.8 1055.3 1053.2 1038.7 1007.8 960.8 896.8 804.4 683.6 543.3
412.4 305.1 227.6 186.5 171.6 168.7 166.6 164 159.8 155.1
147.9 132.2 108.9 84.8 65.3 51.7 41.1 32.2 25 18.6
12.3 5.9 2.5 0.8 0 0 0
1046.8 1049.3 1026.9 972.6 890.8 784.5 639.5 480.6 345 250.5
200.5 178.8 165.7 154.7 144.9 136.9 132.7 128 123.8 119.5
112.7 100.9 85.6 69.5 54.7 43.7 35.2 27.1 20.3 14
7.2 3.4 1.3 0 0 0 0
1046.8 1041.7 990 899.3 773 616.2 435.7 297.9 222.5 196.6
183.9 172.1 157.2 139.4 121.2 106 94.5 89.4 92.8 97.9
97.9 92 81.4 67.8 53.4 42.4 33.1 25.9 19.1 12.7
8.1 3.4 1.3 0 0 0 0
1046.8 1038.7 962 833.2 661.1 457.7 298.8 221.6 201.3 190.3
178.8 162.7 143.7 123.3 103.8 87.3 73.7 67 64 63.1
63.6 63.6 61.9 56.4 49.6 42.4 35.6 28.4 22.9 18.2
13.6 8.1 1.7 0 0 0 0
1046.8 1037.5 939.1 786.6 582.3 373.4 245.4 208.9 197.5 186.9
172.5 153.8 133.5 112.7 94.9 80.1 70.8 65.7 62.3 59.3
56.4 53.8 51.7 49.2 45.8 41.1 35.2 29.7 25.4 20.8
15.3 9.3 1.7 0 0 0 0
1046.8 1032.4 918.4 744.6 520.9 318.7 223.3 205.1 195.4 183.1
167.4 150 131.4 111 93.2 80.1 72 67.8 64.8 62.3
58.9 56.4 53.4 50.4 46.6 40.3 32.2 27.5 22.9 18.2
12.7 5.9 0.8 0 0 0 0
1046.8 1032 912 728.9 495.9 298.4 216.6 203.4 194.5 181.4
165.3 149.2 131.8 112.7 94.5 80.5 72.9 68.7 65.3 62.7
60.2 57.2 53.8 50 44.5 36 26.3 22 17.8 13.1
8.5 3 0 0 0 0 0
1046.8 1032.8 908.2 722.6 485.3 292 216.6 203 193.7 181
164.4 148.3 131.8 112.3 94.1 80.1 72.9 68.7 65.7 63.1
60.6 57.2 53.8 50 44.1 34.8 25.4 21.6 17 12.7
7.6 2.5 0 0 0 0 0
